347 2Pulleys and Idlers for Flat Belts MISUMI pulleys and idlers for flat belts are offered in a wide variety of shapes and sizes. You can choose the most suitable product for your needs, such as meandering and slip prevention. 2Flat Belts, Round Belts Flat Belts: 12 types of MISUMI flat belts are available - General Purpose, Sliding, Inclined Transfer, Grip Type, Oil Resistant, Heat Resistant, Non-Adhesive, Food Conveyor, Packaged Goods Conveyor, Electronic Parts Conveyor, Flat Belts with crosspieces, and Stainless Steel Types. Meandering Prevention Cross-piece Type is also available. Round Belts: Five types of MISUMI round belts are available: Standard Type, High Tension Type, Conductive Type, Seamless Type and Hollow Rope Type. Also, Welded Joint and Open End are selectable for Standard Type and High Tension Type. Belt Width (mm) O.D. (mm) Standard Type Stainless Steel Belt Urethane Lined Type Economy Type Shaft Type Straight Type Crowned Crosspiece Groove Straight Type Crowned Typical straight configuration. Flanged type can be selected. Meandering preventing Crowned configuration. Flanged type can be selected. Shape with groove for meandering prevention. Compatible with belt with crosspiece. Crowned shape for meandering prevention. Urethane lining is applied (partially pressfit) to prevent slip of the belt and the pulley. Economical product with thin pipe. Shaft integrated product. Contributes to reduction of the number of parts. Pulley Width Selection 6~32 15~100 P._ P._ - - P._ - - Width Configurable 25~100 15~80 - P._ P._ - P._ - P._ 110~500 18~80 - P._ P._ - P._ P._ - 40~160 50~100 - - - P._ - - - Idler Width Selection 6~32 15~50 P._ P._ - - - - - Width Configurable 25~100 15~80 P._ P._ P._ - - - - 110~500 18~80 P._ P._ P._ - - P._ - 40~160 50~100 - - - P._ - - - [Pulleys and Idlers for Flat Belts List by Type] Flat Belts Round Belts App. Example Light load transfers Angular transmission Flat Belts have rectangular cross section. These belts can transfer a variety of workpieces such as food / electronic parts / corrugated cardboard, etc. Round Belts have cross section in round rope-form. These belts are easy to install and can be replaced without dismantling the machine thus making it easy to maintain. Features Wide range of specifications, ply count, colors, surface shapes are available Welded Joint Standard High Tensile Strength Antistatic Seamless Open End Solid Hollow Depending on applications, selection can be made from 12 types and 108 TYPEs. Depending on applications, selection can be made from 5 types. Applicable Belt Width/Dia. 5mm~500mm Ø2~Ø15 t $BVUJPOT PO 4UPSJOH (for safe use) t Avoid direct sunlight. t Store in a place with no rain fall. t Store in a place with humidity of less than 80%, temperature of 0 ~ 40°C. t Do not store in stacks and avoid hard bending during storage. t Do not place directly on the ground. t Avoid contact with oil and chemicals. [Features of Round Belts] Suitable for conveying lightweight objects. Flexible on designs such as multi-shafts transmission or right angle transmission. High elasticity and hardness, and excels in abrasion resistance, oil resistance and weather resistance. Not applicable to aromatic compounds (toluene, benzene, naphthalene, etc.). Avoid using or storing in humid locations. General Purpose Sliding Inclined Transfer Electronic Parts Transfer Food Transfer Heat Resistant Oil Resistant Non-Adhesive Pulleys, Idlers, Flat Belts, Round Belts Overview
RkJQdWJsaXNoZXIy MTc2MTk0OA==