MISUMI WEBINDEX

377 Table 53. Reference Transmission Capacity of EV5GT Ps -Belt Width 15mm- (W) No. of Teeth of Small Pulley 14 16 18 20 22 24 26 28 30 32 36 40 44 48 54 60 72 80 Rotary Speed of Small Pulley(rpm) Diameter of the Pitch Circle(mm) 22.28 25.46 28.65 31.83 35.01 38.20 41.38 44.56 47.75 50.93 57.30 63.66 70.03 76.39 85.94 95.49 114.59 127.32 20 13 18 22 27 33 38 42 47 52 56 64 72 80 87 97 108 128 139 40 24 33 41 50 61 70 79 88 96 104 120 136 150 163 183 203 240 263 60 33 46 58 72 87 100 113 126 139 150 173 196 216 236 264 293 348 380 100 50 71 91 113 136 157 178 199 219 237 273 310 343 374 419 465 552 604 200 85 125 163 205 248 287 326 365 403 438 506 575 636 695 780 867 1031 1129 300 115 173 228 289 350 407 464 520 574 625 723 823 912 996 1119 1244 1482 1623 400 142 217 289 369 447 520 594 667 737 803 931 1060 1176 1285 1445 1607 1914 2096 500 166 258 347 445 539 629 718 808 894 974 1131 1289 1430 1564 1759 1957 2333 2555 600 188 297 402 518 627 733 839 944 1046 1141 1325 1511 1678 1836 2065 2298 2740 3002 700 208 333 454 589 712 834 956 1077 1193 1302 1514 1728 1919 2101 2364 2632 3139 3439 800 227 368 505 657 795 933 1069 1206 1337 1460 1699 1940 2156 2360 2657 2958 3529 3866 870 239 392 540 704 851 1000 1147 1294 1436 1569 1826 2086 2319 2539 2858 3183 3797 4161 900 244 402 554 724 875 1028 1180 1332 1478 1615 1880 2148 2388 2615 2944 3279 3912 4286 1000 260 434 602 789 954 1122 1289 1456 1616 1767 2058 2352 2616 2865 3227 3593 4288 4698 1160 284 483 675 890 1075 1268 1459 1649 1832 2004 2337 2672 2973 3257 3669 4087 4878 5343 1200 289 495 693 915 1105 1304 1500 1696 1885 2062 2405 2751 3061 3353 3778 4209 5023 5502 1400 315 551 780 1035 1251 1478 1704 1929 2145 2349 2742 3138 3493 3828 4314 4807 5736 6282 1450 321 565 801 1065 1286 1521 1754 1986 2209 2419 2825 3233 3599 3945 4446 4954 5912 6474 1600 338 605 863 1152 1391 1647 1901 2155 2397 2627 3070 3516 3914 4291 4837 5390 6430 7040 1750 354 643 923 1237 1494 1771 2046 2320 2583 2831 3311 3793 4224 4631 5221 5817 6939 7595 1800 358 655 943 1264 1527 1811 2093 2374 2644 2899 3390 3884 4326 4743 5347 5958 7106 7777 2000 376 703 1020 1374 1659 1971 2280 2589 2884 3164 3703 4244 4728 5185 5846 6513 7765 8494 2400 406 791 1165 1584 1911 2278 2641 3003 3349 3678 4309 4943 5509 6042 6812 7587 9034 9868 2800 440 872 1301 1783 2151 2571 2986 3400 3795 4171 4892 5615 6259 6865 7737 8613 10238 11165 3200 486 945 1429 1973 2380 2851 3318 3782 4225 4647 5455 6263 6982 7657 8625 9594 11379 12384 3600 529 1011 1550 2155 2598 3120 3636 4150 4640 5107 5998 6888 7679 8419 9477 10531 12456 13522 4000 571 1072 1665 2330 2808 3379 3944 4505 5041 5550 6522 7492 8350 9151 10291 11423 13466 14575 5000 667 1202 1925 2738 3296 3986 4667 5343 5985 6597 7758 8910 9920 10854 12167 13450 15686 16815 6000 1305 2153 3108 3737 4539 5330 6112 6853 7559 8889 10199 11335 12372 13803 15172 17429 18431 7000 1382 2352 3445 4136 5044 5936 6817 7648 8438 9915 11358 12590 13695 15183 16561 18641 19343 8000 2524 3749 4495 5501 6487 7459 8370 9235 10835 12383 13677 14812 16285 17586 19259 9000 2671 4023 4815 5912 6984 8037 9018 9946 11645 13265 14586 15706 17086 18212 10000 4266 5096 6277 7426 8550 9591 10570 12339 13998 15303 16361 17560 12000 4660 5541 6865 8141 9375 10498 11541 13356 14976 16113 16883 14000 4930 5825 7256 8617 9915 11067 12113 13831 15238 * Endurance time will be reduced in marked area. Please avoid if possible. If the belt width changes, multiply the compensation factors Kb from Table 29. Table 54. Reference Transmission Capacity of EV8YU Ps -Belt Width 20mm- (kW) No. of Teeth of Small Pulley 20 22 24 26 28 30 32 34 36 38 40 44 48 54 60 64 72 80 Rotary Speed of Small Pulley(rpm) Diameter of the Pitch Circle(mm) 50.93 56.02 61.12 66.21 71.30 76.39 81.49 86.58 91.67 96.77 101.86 112.05 122.23 137.51 152.79 162.97 183.35 203.72 10 0.04 0.04 0.05 0.05 0.05 0.06 0.06 0.07 0.07 0.08 0.08 0.09 0.10 0.12 0.13 0.14 0.16 0.18 20 0.07 0.08 0.09 0.10 0.10 0.11 0.13 0.13 0.14 0.15 0.16 0.18 0.20 0.23 0.26 0.28 0.32 0.36 40 0.13 0.14 0.16 0.18 0.20 0.22 0.24 0.26 0.28 0.30 0.32 0.36 0.40 0.46 0.52 0.56 0.64 0.72 60 0.18 0.21 0.23 0.26 0.29 0.32 0.35 0.38 0.41 0.44 0.48 0.54 0.60 0.69 0.78 0.84 0.96 1.08 100 0.28 0.33 0.37 0.42 0.47 0.52 0.57 0.62 0.67 0.72 0.78 0.88 0.99 1.14 1.30 1.40 1.60 1.80 200 0.52 0.60 0.69 0.79 0.89 0.99 1.10 1.20 1.29 1.39 1.52 1.73 1.96 2.27 2.58 2.79 3.19 3.60 300 0.74 0.86 0.99 1.13 1.29 1.45 1.62 1.76 1.90 2.05 2.25 2.57 2.92 3.38 3.85 4.18 4.78 5.40 400 0.94 1.10 1.28 1.47 1.67 1.89 2.12 2.30 2.50 2.70 2.97 3.40 3.86 4.48 5.12 5.56 6.37 7.20 500 1.13 1.34 1.56 1.80 2.05 2.32 2.61 2.84 3.08 3.33 3.68 4.23 4.81 5.59 6.38 6.94 7.95 8.99 600 1.32 1.57 1.83 2.12 2.42 2.75 3.10 3.38 3.67 3.97 4.38 5.04 5.75 6.68 7.64 8.31 9.53 10.78 700 1.50 1.79 2.10 2.43 2.79 3.17 3.58 3.90 4.24 4.59 5.08 5.86 6.68 7.77 8.89 9.68 11.10 12.57 800 1.68 2.00 2.36 2.74 3.15 3.59 4.05 4.43 4.81 5.22 5.78 6.66 7.61 8.86 10.14 11.04 12.67 14.34 870 1.80 2.15 2.54 2.95 3.40 3.87 4.38 4.79 5.21 5.65 6.26 7.23 8.26 9.62 11.01 11.99 13.76 15.58 900 1.85 2.21 2.61 3.04 3.50 4.00 4.52 4.94 5.38 5.83 6.47 7.47 8.54 9.95 11.39 12.40 14.23 16.11 1000 2.02 2.42 2.86 3.34 3.85 4.40 4.99 5.46 5.94 6.45 7.15 8.27 9.46 11.03 12.63 13.75 15.78 17.88 1160 2.28 2.74 3.26 3.81 4.41 5.05 5.73 6.27 6.83 7.42 8.24 9.54 10.92 12.75 14.60 15.91 18.26 20.68 1200 2.34 2.82 3.35 3.92 4.54 5.20 5.91 6.47 7.06 7.66 8.51 9.86 11.29 13.17 15.09 16.45 18.87 21.37 1400 2.65 3.21 3.83 4.50 5.22 5.99 6.82 7.48 8.16 8.86 9.86 11.43 13.11 15.30 17.54 19.11 21.93 24.83 1450 2.73 3.31 3.94 4.64 5.39 6.19 7.05 7.72 8.43 9.16 10.20 11.82 13.56 15.83 18.15 19.78 22.69 25.68 1600 2.95 3.59 4.29 5.06 5.88 6.77 7.72 8.47 9.24 10.05 11.20 12.99 14.91 17.41 19.96 21.75 24.95 28.23 1750 3.17 3.87 4.63 5.47 6.37 7.34 8.39 9.20 10.05 10.93 12.19 14.15 16.25 18.98 21.75 23.71 27.18 30.75 1800 3.24 3.96 4.75 5.61 6.53 7.53 8.61 9.44 10.31 11.22 12.52 14.54 16.69 19.50 22.35 24.36 27.93 31.58 2000 3.52 4.32 5.19 6.14 7.17 8.29 9.48 10.41 11.37 12.38 13.82 16.06 18.46 21.56 24.71 26.94 30.85 34.86 2400 4.06 5.01 6.05 7.19 8.43 9.76 11.20 12.30 13.45 14.65 16.39 19.07 21.93 25.61 29.34 31.97 36.55 41.21 2800 4.57 5.66 6.88 8.20 9.64 11.20 12.87 14.15 15.48 16.87 18.90 22.00 25.31 29.55 33.82 36.82 41.99 47.22 3200 5.05 6.29 7.67 9.18 10.82 12.59 14.50 15.95 17.46 19.03 21.35 24.86 28.60 33.35 38.12 41.46 47.14 52.83 3600 5.50 6.89 8.43 10.12 11.96 13.95 16.08 17.69 19.38 21.12 23.72 27.62 31.78 37.01 42.22 45.86 51.95 57.98 4000 5.94 7.47 9.17 11.03 13.06 15.26 17.62 19.39 21.23 23.15 26.02 30.30 34.84 40.50 46.10 50.00 56.39 5000 6.91 8.79 10.87 13.16 15.65 18.34 21.24 23.37 25.59 27.88 31.39 36.50 41.90 48.40 54.68 6000 7.75 9.94 12.38 15.05 17.97 21.12 24.52 26.95 29.47 32.08 36.16 41.92 47.96 54.90 7000 8.44 10.92 13.68 16.70 20.00 23.57 27.39 30.06 32.82 35.65 40.22 46.41 52.84 8000 8.99 11.72 14.76 18.09 21.72 25.63 29.82 32.65 35.55 38.52 43.45 * Endurance time will be reduced in marked area. Please avoid if possible. If the belt width changes, multiply the compensation factors Kb from Table 29. Timing Belt Selection ofTransmissionTiming Belts 10

RkJQdWJsaXNoZXIy MTc2MTk0OA==