229 2Traditional Products 5FDIOJDBM 4VQQPSUFE 1SPEVDUT $PTU &GGJDJFOU 1SPEVDUT Linear Guides Heat Resistant Temperature: -20 ~ 80°C 5ZQF - %JNFOTJPO ..BUFSJBM ))BSEOFTT CMPDL CMPDLT 4UBOEBSE (SBEF 4UBOEBSE (SBEF Standard Block 493 49 3 Selectable Carbon Steel 58HRC~ 493- 49 3- Configurable 1BSU /VNCFS - #MPDL %JNFOTJPO (VJEF 3BJM %JNFOTJPO 5ZQF ) 8 - # $ 4Y- - , 5 $C (SFBTF 'JUUJOH ) 8 8 $B $PVOUFSCPSFE )PMF ' ( 4UBOEBSE .PVOUJOH )PMF & 5 E YE YI Standard Block (1 block) 493 493- (2 blocks) 49 3 49 3- _ 34 57 26 26 M4x7 41 20 7 0.85 M5xP0.8 6 5 12.5 15 9.5 0.5 3.5x6x4.5 60 20 _ 42 67 32 32 M5x8 47.6 22.5 7.5 1 M6xP0.75 13 6 15.5 20 11 0.6 6x9.5x8.5 60 20 _ 48 83 35 35 M6x9 61 26.5 8 1 M6xP0.75 13 6.8 18 23 12.5 0.8 7x11x9 60 20 4UBOEBSE #MPDL W B W1 T H W2 K 4-SxM 2-Cb 2-Ca (Bottom) F G L E C L2 L1 H1 h Ød2 T1 Ød1 Traditional Products MISUMI Representative Type SXR Material Carbon Steel Precision Radial Clearance -4~+3 Height H Tolerance ±100 Pair Variation of Height H 20 Width W2 Tolerance ±100 Pair Variation of Width W2 20 Running Parallelism 7~16 Load Rating 100 TYPE CODE : 493 &For more variation, see P14 (Index by function) 25FDIOJDBM 1SPQFSUZ
RkJQdWJsaXNoZXIy MTc2MTk0OA==