239 25SBEJUJPOBM 1SPEVDUT 0MEIBN $PVQMJOHT 5FDIOJDBM 4VQQPSUFE 1SPEVDUT $PTU &GGJDJFOU 1SPEVDUT Couplings 2$MBNQJOH 24FU 4DSFX 5:1& . .BUFSJBM 4 4VSGBDF 5SFBUNFOU " "DDFTTPSZ )VC 4QBDFS )VC $10$ Aluminum Alloy Polyacetal Clear Anodize Clamp Screw $10 Set Screw & Operating Temperature: -20°C ~ 80°C & The lateral, angular, and axial misalignment values shown are for each occurring individually. When multiple misalignments are occurring simultaneously, the allowable maximum value of each will be reduced to 1/2. CPOC (Clamping) CPO (Set Screw) 1 2 t t F L D t - - d d A 2-M d3 Spacer Hub 4-M A A D16~32 D40 2-M - t - L t t H8 H8 F d3 Hub Spacer d1 d2 D 1BSU /VNCFS "MMPXBCMF 5PSRVF / t N "OHVMBS .JTBMJHONFOU ¡ -BUFSBM .JTBMJHONFOU NN .BY 3PUBUJPOBM 4QFFE S NJO .PNFOU PG *OFSUJB LH t N .BTT H 5ZQF % $10$ 0.7 3 1.0 39000 5.8x10-7 12 1.2 1.5 31000 1.5x10-6 19 2.0 2.0 25000 4.4x10-6 36 4.5 2.5 19000 1.4x10-6 69 $10 0.7 3 1.0 39000 3.2x10-7 7 1.2 1.5 31000 1.0x10-6 14 2.0 2.0 25000 3.0x10-6 27 4.5 2.5 19000 9.5x10-6 50 1BSU /VNCFS E E 4FMFDUJPO E õE E - - U ' " 4FU 4DSFX $MBNQ 4DSFX 5ZQF % . 5JHIUFOJOH 5PSRVF / t N Clamping $10$ 7 29 12.5 4 3 5 M2.5 1 9 33 14 5 6.5 11 39 16.5 6 3.8 9 M3 1.5 14.5 45 19 7 4.5 11 M4 2.5 Set Screw $10 7 18 7 4 3.5 - M3 0.7 9 23 9 5 4.5 M4 1.7 11 28 11 6 5.5 M5 4 14.5 33 13 7 6.5 M6 7 TYPE CODE : $10 &For more variation, see P28 (Index by function) Allowable Torque Allowable Lateral Misalignment Equivalent to similar products Equivalent to similar products 5 4 3 2 1 0 Traditional Products Cost Efficient Products Unit: Nm 3 2 2.5 1.5 0.1 0.5 0 Traditional Products Cost Efficient Products Unit: mm
RkJQdWJsaXNoZXIy MTc2MTk0OA==