MISUMI WEBINDEX

292 TECHNICAL INFORMATION Salt water spray testing method conforms to JIS H8502. Testing Sample: Flanged Linear Bushing Single Type Antirust Performance 46+ &RVJWBMFOU SUS440C &MFDUSPMFTT /JDLFM 1MBUJOH -PX 5FNQFSBUVSF #MBDL $ISPNF 1MBUJOH Before Test 72 hr 168 hr (Ref. Data) Antirust Performance Comparison Test t Low temperature black chrome plating on linear bushings is 5μm of fluoropolymer layer chemically deposited as a black film, and it has a long-lasting rust prevention effect. t Additionally, the coating is resistant to cracking from extreme and repeated bending. t Low temperature black chrome plated shafts are suitable for places where rusting or reflection of light is undesirable. (Note) No surface treatment is applied to I.D. surface of low temperature black chrome plated linear bushings. * Photograph shows the condition of Linear Bushing after Sliding Test (Sliding Test Conditions) 50km sliding test was conducted with a 412N load on the linear bushing. No performance degradation after the test. 2-JOFBS #VTIJOH .PEFMT "QQMJDBCMF UP -PX 5FNQFSBUVSF #MBDL $ISPNF 1MBUJOH Straight "QQMJDBCMF * % TYPE CODE Single LMUR Ø3~Ø30 #LHU Double -.683 Ø5~Ø30 #LMUW Flanged Type "QQMJDBCMF * % TYPE CODE Single LHF∓R Ø6~Ø30 #LHFC Double LHF∓83 #LHFCW * For details, refer to each page. -PX 5FNQFSBUVSF #MBDL $ISPNF 1MBUJOH Linear Bushings: LMUR12 Linear Shafts : RSFJ12 2Grease Performance Item Conditions Unit Measurement Method L Type G Type H Type Thickener - - - Aromatic Diurea Lithium Type Aluminum Complex Soap Base Oil - - - Ether Synthetic Oil Mineral Oil + Synthetic Hydrocarbon Oil USP White Oil Base Oil Kinetic Viscosity 40°C mm2/s JIS K2220 5.19 103 30 105 100°C 12.8 - 11.5 Miscible Consistency - - JIS K2220 5.3 280 207 310 Dropping Point - °C JIS K2220 5.4 <260 200 238 Evaporation Amount 99°Cx22hr wt% - 0.15% 1.40% 0.27%(ASTMD-972) Oil Separation 100°Cx24hr wt% JIS K2220 514 1.2% 0.8% 2.1%(ASTMD-1742) Operating Temp. In Air °C - -40~200 -10~80 -12~170 <Test Equipment for G Type Grease Comparison> 2Comparison of Particle Generation Small Clean Unit with a HEPA Filter Linear Bushings Tested Recorder Counter Particle <Testing Condition> Linear Bushing Used Liner Motion Speed Stroke Environment Temperature Humidity Particle Counter LHFS16 (Regular Type) LHFS16G (G Type) 20m/min 100mm Inside Clean Booth (Class100) 22.5°C±2°C 50wt% Made by Rion Co. Ltd. KC03A1 0 20 40 60 80 100 120 140 01020304050607080 Particle Generation (Particle/cf) Time (hr) Comparison of Particle Generation Amount (0.3μm or more) Regular Type G Type * The data above are for reference only, and not guaranteed by the manufacturer. & To place an order, add L, G, or H after Part Number of Regular Type. 1BSU /VNCFS LMU12L LMU12G LMU12H (L Type Greased) (G Type Greased) (H Type Greased) (SFBTF 4FSWJDF Type Product Name Main Features L Type ET−100K (Made by Kyodo Yushi) Superior heat resistance and oxidation stability. Also high adhesion and cohesion with limited splash or leakage. G Type LG2 (Made by NSK Ltd.) Suitable for clean environment due to low particle generation grease. Also good anti-rusting characteristics. H Type FGL(Lubriplate®) Suitable for food, beverage and pharmaceutical industries. (NSF H-1 Reg. NO.043534) Service to apply greases shown below at the time of shipping. Grease Performance

RkJQdWJsaXNoZXIy MTc2MTk0OA==