34 INDEX BY FUNCTION Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration Plastic Chain/Dual Track/End Drive/3Groove Frame/Sprocket Dia. 57mm #CVSP Plastic Chain/Single Track/End Drive/3-Slot Frame/Sprocket Dia. 57mm #CVSC Stainless Steel Belt Conveyor/End Drive/3-Groove Frame/Pulley Dia. 50mm #CVSS Timing Belt/Center Drive/Single Track/2/3-Groove Frame #CVSR Timing Belt/Head Drive/Single Track/2/3-Groove Frame #CVST Timing Belt Conveyors/Center Drive/ Dual Track/2-Groove Frame #CVG3 Timing Belt/End Drive/Dual Track/3Groove Frame #CVG2 Timing Belt Conveyors/Center Drive/ Dual Track/3-Groove Frame #CVG4 Timing Belt/End Drive/Dual Track/2Groove Frame #CVGT Timing Belt/Center Drive/Belt Pitch Adjustable/Dual Track/2-Slot Frame #CVS4 Built-in Motor Type/2-Slot Frame/ Pulley Dia. 32mm #CVSB Motor Integrated/3-Groove Frame/ Pulley Dia. 70mm #CVSM End Drive/Guided Belt/3-Slot Frame/ Pulley Dia. 50mm #CVDS Center Drive/Short Length/Guided Belt/2-Groove Frame/Pulley Dia. 30mm #CVSJ Center Drive/1-Groove Frame/Pully Dia. 15mm #CVLP Head Drive/2-Groove Frame/Pully Dia. 30mm #CVMA Center Drive/Heavy Duty/Guided Belt/3-Groove Frame/Pulley Dia. 30mm #CVSY Head Drive/With Meandering Prevention Crosspiece/2-Groove Frame #CVMB Heavy Duty Center Drive/3-Groove Frame/Pulley Dia. 30mm #CVSX End Drive/Heavy Duty/Guided Belt/ Pulley Dia. 60mm/30mm #CVSF Stoppers/Transfer Rollers #CGNR Stoppers/Transfer Rollers #CSTE Conveyor End Tables #CGST Dust Pans #CDPT Angle Adjustment Bracket Single Article #CSHRA Conveyor Hoppers #CHOP Conveyor Work Benches Folding Type #CGTA Conveyor Chute #CSHW Transparent Covers for Conveyor #CTCA Conveyor L Type Mounting Brackets #LGBR Conveyor Stands/H Type #CSTW Conveyor Stands/I Type #CSTS Conveyor Support Stands #CGF Conveyor Stands Tube Type #CSTP Accessory for Conveyors
RkJQdWJsaXNoZXIy MTc2MTk0OA==