73 INDEX BY FUNCTION Square Shims for Motor Bases #CIMM Square Shims/Configurable/Round Hole #ASAC Square Shims/For Motor Base/For Pillow Block Package #PCIM Square Shims/Configurable/Slotted Hole #ASAF Split Shims/Standard #CIMW Shim Rings/Configurable #CIMA Shim Rings/Standard #CIMR Wave Washers (Pack) #PWVW Shim Rings/Standard #CIMRF Shims Standard Metal Washers For Fastening #LOWA Square Resin Washers/POM/MC Nylon #WSRJ Resin Collar with Flange/PEEK/Epoxy Glass/Fluoro Resin #PKB Thermal Insulation Collars with Flange #DJB Thermal Insulation Washers/Collars #DJC Resin Washers/Collars/PEEK/Epoxy Glass/Fluoro Resin #PKC Ceramic Collars with Flange #CERA Ceramic Washers/Sheets/Collars #CERC Resin Collars/Tapped/POM/MC Nylon #CLJT Resin Collars/Counterbored/POM/MC/ Nylon/Bakelite/PEEK/Epoxy Glass #WZJB Resin Collars With Guide/POM/MC Nylon #CLJG Resin Collars/Flanged/POM/MC Nylon/ Bakelite/PEEK/Epoxy Glass #CLJH Resin Collars/POM/MC Nylon/Bakelite/ PEEK/Epoxy Glass #CLJB Extra Thin Resin Washers/POM/PC/ Fluoro Resin/Thickness <1 mm #SWSJ Extra Thin Resin Washers/Abrasion Resistance/Thickness <1 mm #SWSP Resin Washers/Flanged/Solid/ Configurable #FWHJ Resin Washers/POM/MC Nylon/ Bakelite/PEEK/Epoxy Glass #WSJB Collars/Flanged/Length -0.30 & +-0.01 mm/ID&OD Selectable #TCLA Collars/Length +-0.10 & +-0.01 mm/ ID(H7) & OD(g6/h7) Selectable #SNCB Collars/Length +-0.10 & +-0.01 mm/ Dimensions Configurable #FAC Hardened Collars/Length +-0.10 & +-0.01 mm/Length Configurable #ASC Collars/Length +-0.01mm #AASC Washers, Collars
RkJQdWJsaXNoZXIy MTc2MTk0OA==