Switching Valve for Water Purification Devices (Part Numbers - CAD Download)

Switching Valve for Water Purification Devices
  • Volume Discount
Because it is especially for switching, it cannot be used to stop water at the terminus, or in locations where complete water shutoff functionality is needed. · Applicable fluids: utility supply water

[Features]
• Can be used for branching between water purifiers, dishwashers, washing machines, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VB-618

Part Number
VB-618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.20 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Types of Valve Switching Valve For Water Filter Main Body Shape Horizontal Type 3-Way Main Body Material EN CW614N Equiv.
Applicable Fluids Water Supply Side, Connection Type W Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) W26, 20 Teeth
Control Side Connection Types G Thread Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Lever Handle
Port shape 1WAY Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

This page is Switching Valve for Water Purification Devices, part number VB-618.
You can find the detail information about specifications and dimensions on part number VB-618.

Tech Support