Manufacturer part number: CR-2B-C
Brand: RIKEN
Price: 78.82 €
Delivery time: 12 Days
Thread Nominal M1: 2B(50A)
Applicable Fluid: Water
Surface Treatment: [Resin Coating] Epoxy Resin Coating
Band: NA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CR-2B-C
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Cross |
---|---|---|---|---|---|
Material | EN 1.0254 Equiv. | Connection Thread Type M1 | Rc | Max. Operating Pressure(MPa) | 2.5 |
Divisions of Max. Operating Pressure | More than 2.0MPa | Interior Resin Lining | NA |
This page is Steel Pipe Fitting, Screw-In Pipe Joint, Cross, part number CR-2B-C.
You can find the detail information about specifications and dimensions on part number CR-2B-C.
Configure
Basic Attributes
Type
Thread Nominal M1
Applicable Fluid
Surface Treatment
Band
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BCR-1B-W |
BCR-21/2B-B |
BCR-21/2B-C |
CR-2B-W |
CR-3/4B-B |
CR-3/4B-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M1 | Applicable Fluid | Surface Treatment | Band |
---|---|---|---|---|---|---|---|---|
13.73 € | 1 | 12 Days | 1B(25A) | Oil / Air / Water / Gas | [Zinc Plating] Hot Zinc Plating | Available | ||
69.33 € | 1 | 12 Days | 2 1/2B(65A) | Oil / Air / Water / Vapor | NA | Available | ||
121.57 € | 1 | 12 Days | 2 1/2B(65A) | Water | [Resin Coating] Epoxy Resin Coating | Available | ||
31.31 € | 1 | 8 Days | 2B(50A) | Oil / Air / Water / Gas | [Zinc Plating] Hot Zinc Plating | NA | ||
8.70 € | 1 | 8 Days | 3/4B(20A) | Oil / Air / Water / Vapor | NA | NA | ||
22.44 € | 1 | 12 Days | 3/4B(20A) | Water | [Resin Coating] Epoxy Resin Coating | NA |