Strong Spring TM (Middle Load) (TM8X30)

Strong Spring TM (Middle Load) TM8X30
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: TM8X30

Brand: TOKYO HATSUJYO MANUFACTURING

Price: 1.77

Delivery time: 5 Days


Technical Data:

Max. Load (Secified Range): 107.01 to 150.00 N

Maximum Load Capacity: 137.3 N

Customer-Specified Length: 30 mm

Outer Diameter: 8 mm

Coil I.D. ID: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM8X30

Part Number
TM8X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Load (Secified Range)
(N)
Maximum Load Capacity
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Coil I.D. ID
(mm)
Spring Constant
(N/mm)

1.77 €

1 Available 5 Days 10107.01 to 150.00137.3308414.19

Loading...

  1. 1

Basic information

Material Silicon Chrome Steel for Springs

This page is Strong Spring TM (Middle Load), part number TM8X30.
You can find the detail information about specifications and dimensions on part number TM8X30.

Variation of this product

Part Number
TM10X35
TM10X40
TM10X45
TM8X35
TM8X40
TM8X45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMax. Load (Secified Range)
(N)
Maximum Load Capacity
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Coil I.D. ID
(mm)
Spring Constant
(N/mm)

1.84 €

1 7 Days 10150.01 to 230.00196.13510517.51

1.91 €

1 5 Days 10150.01 to 230.00196.14010515.32

2.13 €

1 7 Days 10150.01 to 230.00196.14510513.62

1.65 €

1 5 Days 10107.01 to 150.00137.3358412.16

2.35 €

1 Available 7 Days 10107.01 to 150.00137.3408410.64

2.10 €

1 7 Days 10107.01 to 150.00137.345849.46

Tech Support