Insertion Boss Type Castors 920MK / 915MK Wheel Diameter 100-150mm (915MK-RB100)

Insertion Boss Type Castors 920MK / 915MK Wheel Diameter 100-150mm 915MK-RB100
  • Volume Discount

Product Details:

Manufacturer part number: 915MK-RB100

Brand: TAKIGEN(HAMMER CASTER)

Price: 51.82

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 134 mm

Stopper: Total Lock Caster

Wheel Material: Rubber

Wheel Characteristics: -

Wheel Dia. D: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

915MK-RB100

Part Number
915MK-RB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

51.82 €

1 11 Days 134Total Lock CasterRubber-10011432114RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 80.01~140.00 Allowable Load 1 piece(daN) 100
Fitting Material Steel Screw T or Mounting Screw Hole M M6×1 Car width(mm) 32
Load Category Medium Load Axial length L(mm) 50 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Dimension between Mounting Screw Hole and Washer a(mm) 18 Washer Thickness t(mm) 3
Swiveling/Fixed Swiveling Part Number MK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360