MC Nylon Wheel (with Bearing) EA986WB-100

MC Nylon Wheel (with Bearing) EA986WB-100
【Product Specifications】
・Ball bearing
・Material-Tire: MC nylonRim: steel
・Heat-proof temperature: -40℃ to 120℃
・Wheel dia. x W…100 x 34mm
・Load…520kg
・Shaft dia.…12mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986WB-100

Part Number
EA986WB-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.20 €

1 6 Days

Loading...

  1. 1

This page is MC Nylon Wheel (with Bearing) EA986WB-100, part number EA986WB-100.
You can find the detail information about specifications and dimensions on part number EA986WB-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360