Standard Sprocket, New B Type (Single Integrated Hub) (M100B11)

Standard Sprocket, New B Type (Single Integrated Hub) M100B11

Product Details:

Manufacturer part number: M100B11

Brand: SANKOSEISAKUSHO

Price: 31.75

Delivery time: 7 Days


Technical Data:

Nominal Number: 100

Number of Teeth: 11 T

Shaft Bore Dia. D: 20 mm

Surface Treatment: Not Provided

Outer diameter: 127 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M100B11

Part Number
M100B11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Surface Treatment Outer diameter
(mm)
Diameter of hub
(mm)
Length of hub
(mm)
Tooth width
(mm)

31.75 €

1 7 Days 101001120Not Provided127755017.6

Loading...

  1. 1

Basic information

Sprocket Shape Shape B Number of Tracks 1 Type Pilot Hole Type
Material Steel Shaft Type Standard Pilot Hole Material (details) Carbon steel

This page is Standard Sprocket, New B Type (Single Integrated Hub), part number M100B11.
You can find the detail information about specifications and dimensions on part number M100B11.

Variation of this product

Part Number
HFM100B25
HFM100B26
HFM100B27
M100B12
M100B13
M100B14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Surface Treatment Outer diameter
(mm)
Diameter of hub
(mm)
Length of hub
(mm)
Tooth width
(mm)

116.28 €

1 8 Days 101002520Tooth Surface Hardened2701175617.6

92.98 €

1 8 Days 101002620Tooth Surface Hardened2811175617.6

106.19 €

1 8 Days 101002720Tooth Surface Hardened2911175617.6

37.54 €

1 8 Days 101001220Not Provided137865017.6

42.78 €

1 8 Days 101001320Not Provided147885017.6

46.98 €

1 8 Days 101001420Not Provided157885017.6

Tech Support