Spur gear units / module 1.5

Spur gear units / module 1.5
Modules are available with the most common numbers of teeth, from 12T to 80T. Standard products are also used for combinations of speed ratios. The manufacturer can also offer additional machining such as machining of shaft holes and keys.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSB1.5-12
MSB1.5-36
MSB1.5-62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Shape Shaft Bore Dia., Shaft Dia. d
(Ø)
Boss diameter
(mm)
Boss length
(mm)

7.19 €

1 7 Days 1012RB Type62115

16.74 €

1 7 Days 1036Shape B84510

33.36 €

1 7 Days 1062Shape B135510

Loading...

  1. 1

Basic information

Material (Details) General Steel Material Surface Treatment Not Provided Shaft Bore Config. Round Hole
Ground Tooth Not Provided Backlash Provided Tooth Width B(mm) 15
Precision grade JISN8 (previously known as JIS grade 4)

Tech Support