Stainless Steel-Indexing plungers / with rest position / GN 617.1

Stainless Steel-Indexing plungers / with rest position / GN 617.1
  • Promotional pricing
  • Volume Discount
Stainless Steel-Indexing plungers GN 617.1 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
617.1-5-AKN-NI
617.1-5-AN-NI
617.1-6-AKN-NI
617.1-6-AN-NI
617.1-8-AKN-NI
617.1-8-AN-NI
617.1-10-AKN-NI
617.1-10-AN-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

31.30 €

1 Available 7 Days 5AKN, with lock nut, with Stainless Steel-Knob

30.50 €

16.17 €

1 Available Same day

Stock

5AN, without lock nut, with Stainless Steel-Knob

36.56 €

1 Available 7 Days 6AKN, with lock nut, with Stainless Steel-Knob

35.66 €

1 Available 7 Days 6AN, without lock nut, with Stainless Steel-Knob

48.96 €

1 Available 7 Days 8AKN, with lock nut, with Stainless Steel-Knob

47.66 €

25.26 €

1 Available Same day

Stock

8AN, without lock nut, with Stainless Steel-Knob

66.00 €

1 Available 7 Days 10AKN, with lock nut, with Stainless Steel-Knob

63.02 €

33.40 €

1 Available Same day

Stock

10AN, without lock nut, with Stainless Steel-Knob

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support