NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer

NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer
  • Promotional pricing
  • Volume Discount
Head for square tubes with height-adjustable levelling element in black polyamide-based technopolymer.
The assembly can be performed simply by positioning the end-cap, forcing it, inside the tube, with no need of screws or other fasteners.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430401
430406
430411
430416
430421
430426
430431
430436
430441
430446
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B d h h2 s External internal min-max Max.static load*
(N)
thickness min-max Description Weight

0.53 €

0.25 €

1 Available Same day

Stock

20M123432SW192017-1610001.5-2NDA.Q-20-M12x309

0.66 €

0.32 €

1 Available Same day

Stock

22M123432SW192219-1810001.5-2NDA.Q-22-M12x3011

0.75 €

0.36 €

1 Available Same day

Stock

25M123432SW192522-2110001.5-2NDA.Q-25-M12x3014

0.62 €

0.29 €

1 Available Same day

Stock

25M163437SW272522-2115001.5-2NDA.Q-25-M16x3015

0.97 €

100 Available 5 Days 30M162537SW273027-2615001.5-2NDA.Q-30-M16x3020

0.57 €

0.27 €

1 Available Same day

Stock

30M222635SW273027-2625001.5-2NDA.Q-30-M22x3016

0.97 €

0.47 €

1 Available Same day

Stock

35M223435SW273532-3125001.5-2NDA.Q-35-M22x3021

1.23 €

0.59 €

1 Available Same day

Stock

40M223335SW274037-3625001.5-2NDA.Q-40-M22x3030

1.63 €

0.78 €

1 Available Same day

Stock

45M223435SW274542-4125001.5-2NDA.Q-45-M22x3034

1.98 €

0.95 €

1 Available Same day

Stock

50M223435SW275048-4725001-1.5NDA.Q-50-M22x3042

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support