Manufacturer part number: 451401
Brand: ELESA
Price: 30.12 €
Delivery time: 4 Days
Allowable Load: 5000 daN
D: 100 mm
l3: 40 mm
Diameter: 100
d: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
451401
Part Number
|
---|
451401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Load (daN) | D (mm) | l3 (mm) | Diameter | d | d3 | dr* | l4 | l5 | Sub execution | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.12 € | 8 | Available | 4 Days | 5000 | 100 | 40 | 100 | 15 | 55 | 30 | 45 | - | RE.F4-RBL | - | 2601to5000N | 3000 | RE.F4-100-RBL |
Loading...
This page is RE.F4 - Mould-on polyurethane wheels -Cast iron centre body, part number 451401.
You can find the detail information about specifications and dimensions on part number 451401.
Configure
Basic Attributes
l5
Rolling resistance unit(N)
Type
Allowable Load(daN)
D(mm)
l3(mm)
Diameter
d
d3
dr*
l4
Sub execution
Carrying capacity
Dynamic carrying capacity unit(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
451402 |
451403 |
451404 |
451405 |
451406 |
451410 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Load (daN) | D (mm) | l3 (mm) | Diameter | d | d3 | dr* | l4 | l5 | Sub execution | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.17 € | 4 | Available | 4 Days | 6000 | 125 | 40 | 125 | 20 | 60 | 30 | 60 | - | RE.F4-RBL | - | 2601to5000N | 4000 | RE.F4-125-RBL | |
55.84 € | 4 | Available | 4 Days | 9100 | 150 | 50 | 150 | 20 | 70 | 40 | 60 | - | RE.F4-RBL | - | 5001to10000N | 7000 | RE.F4-150-RBL | |
75.09 € | 2 | Available | 4 Days | 15000 | 200 | 50 | 200 | 20 | 70 | 40 | 60 | - | RE.F4-RBL | - | 5001to10000N | 9500 | RE.F4-200-RBL | |
173.43 € | 2 | Available | 4 Days | 28000 | 250 | 80 | 250 | 40 | 95 | 60 | 80 | - | RE.F4-RBL | - | 10001to25000N | 16000 | RE.F4-250-RBL | |
296.91 € | 2 | Available | 4 Days | 42000 | 300 | 100 | 300 | 50 | 120 | 80 | 100 | - | RE.F4-RBL | - | 10001to25000N | 25000 | RE.F4-300-RBL | |
116.67 € | 2 | Available | 4 Days | 17000 | 150 | 80 | 150 | 25 | 62 | - | 88 | 18 | RE.F4-RSL | 4000 | 5001to10000N | 10000 | RE.F4-150x80-RSL |