Angular contact ball bearings / double row / 3207, 3211, 3215 / 2Z / A2ZC3MT33 series / SKF (3207 A2ZC3MT33)

Angular contact ball bearings / double row / 3207, 3211, 3215 / 2Z / A2ZC3MT33 series / SKF 3207 A2ZC3MT33

Product Details:

Manufacturer part number: 3207 A2ZC3MT33

Brand: SKF

Price: 76.80

Delivery time: 4 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 27 mm

EAN: 7316571821351

Weight: 456.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3207 A2ZC3MT33

Part Number
3207 A2ZC3MT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

76.80 €

1 4 Days 3572277316571821351456.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Slightly increased radial clearance Contact angle 30 degrees Seal Cover on both sides
Temperature range -20 to +120 °C

This page is Angular contact ball bearings / double row / 3207, 3211, 3215 / 2Z / A2ZC3MT33 series / SKF, part number 3207 A2ZC3MT33.
You can find the detail information about specifications and dimensions on part number 3207 A2ZC3MT33.

Variation of this product

Part Number
3211 A2ZC3MT33
3215 A2ZC3MT33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

143.10 €

1 4 Days 5510033.37316571821856942.0

258.10 €

1 4 Days 7513041.373165714961151804.0

Tech Support