Latch Plate 341

  • Volume Discount
[Specifications]
・Body Material: Stainless Steel
・For model/series: 341-SS, 341-RSS

[Features]
・U-hook style latch clamps are supplied with threaded U-hooks for easy adjustment
・Supplied with latch plate and patented thumb control lever for one handed operation
・341 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

341905

Part Number
341905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.66 €

1 Available 15 Days

Loading...

  1. 1

Basic information

Body Material Stainless Steel For model/series 341-SS, 341-RSS

This page is Latch Plate 341, part number 341905.
You can find the detail information about specifications and dimensions on part number 341905.

Tech Support