Clamping arms, slotted hole, swing clamps GN / GN

Clamping arms, slotted hole, swing clamps GN / GN
  • Volume Discount
[Specifications]
・Material: AL. Aluminuml
・Finish: HE. hard anodized

Clamping arms GN 875.2 with slotted hole designed as accessories to swing clamps GN 875 / GN 876. The slotted hole allows arbitrary positioning of application-specific pressing elements in connection with the two flanged washers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
875.2-AL-14-50-HE
875.2-AL-16-65-HE
875.2-AL-20-85-HE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a for swing clamps Sizel h1 h2 m b3 d1 d2 Weight
(g)
d3 b1 b2

26.10 €

1 Available 7 Days 202564.6166.5501814M 641.08.56.511.3

27.98 €

1 Available 7 Days 2532 / 4082.2189652016M 865.08.58.514.5

30.06 €

1 Available 7 Days 3050 / 63106.22310852520M 10124.010.510.517.5

Loading...

  1. 1

Basic information

Finish HE. hard anodized Material AL. Aluminum

Tech Support