Horizontal Toggle Clamp with Yellow Handle and Safety Latch, 6832SY

Horizontal Toggle Clamp with Yellow Handle and Safety Latch, 6832SY
  • Volume Discount
Horizontal toggle clamp with yellow handle and safety latch
for open and clamped positions.
With open clamping arm and vertical base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557209
557210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

80.38 €

1 Available 6 Days 1,82,53390

113.71 €

1 Available 6 Days 2,03,04800

Loading...

  1. 1

Tech Support