Vertical Hook-Type Toggle Clamp with Orange Handle, 6848VNIJ

Vertical Hook-Type Toggle Clamp with Orange Handle, 6848VNIJ
  • Volume Discount
Vertical hook-type toggle clamp with orange handle
Stainless steel, polished. Rivets running in greased bushes. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557450
557451
557452
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

71.92 €

1 Available 6 Days 1,62130

95.20 €

1 Available 6 Days 3,23340

206.79 €

1 Available 6 Days 7,04810

Loading...

  1. 1

Tech Support