Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07113-110102 |
07113-110122 |
07113-112102 |
07113-112122 |
07113-116102 |
07113-116122 |
07113-120102 |
07113-120122 |
07113-125102 |
07113-125122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Diameter (mm) | D4 (mm) | D5 (mm) | L3=height (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|
9.74 € | 1 | 4 Days | 10 | 3.4 | 6 | 10 | 5 | ||
10.21 € | 1 | 4 Days | 10 | 3.4 | 6 | 12 | 5 | ||
10.61 € | 1 | 4 Days | 12 | 4.5 | 9 | 10 | 5.6 | ||
10.83 € | 1 | 4 Days | 12 | 4.5 | 9 | 12 | 5.6 | ||
11.63 € | 1 | 4 Days | 16 | 5.5 | 11 | 10 | 6.6 | ||
11.87 € | 1 | 4 Days | 16 | 5.5 | 11 | 12 | 6.6 | ||
10.96 € | 1 | 4 Days | 20 | 6.6 | 11 | 10 | 7.6 | ||
13.25 € | 1 | 4 Days | 20 | 6.6 | 11 | 12 | 7.6 | ||
13.87 € | 1 | 4 Days | 25 | 6.6 | 11 | 10 | 7.6 | ||
14.28 € | 1 | 4 Days | 25 | 6.6 | 11 | 12 | 7.6 |
Loading...
Main material | Stainless steel | Surface finish body | hardened and bright | Material (mount surface / support surface) | Stainless steel |
---|---|---|---|---|---|
Form | E |