Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0497.5050
Main material | Aluminium | Main colour | black | A=Square socket(mm) | 50 |
---|---|---|---|---|---|
Version 1 | 4-way flat | Version 2 | for linear actuator | B(mm) | 126 |
Item | Tube Clamp | C(mm) | 86 | Form | B |
M(mm) | 53 | Component material | Steel | Surface finish body | powder-coated |
Surface finish component | galvanized | Type=Internal diameter(mm) | 50 | V1(mm) | M8x50 |
V2(mm) | M8x50 | Weight(kg) | 1.1740 | RoHS | true |
This page is Tube clamps, cross, Aluminium, Form B (K0497), part number K0497.5050.
You can find the detail information about specifications and dimensions on part number K0497.5050.