Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0931.02508 |
K0931.03210 |
K0931.04012 |
K0931.04816 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | A=Length (mm) | D (mm) | E (mm) | K (mm) | L (mm) | R (mm) | Tightening torque (Nm) | C (mm) | F (mm) | F=Retaining force (N) | G (mm) | H (mm) | J (mm) | M (mm) | N (mm) | P (mm) | S (mm) | T (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.59 € | 1 | 4 Days | 22 | 62 | 14 | 20 | 12 | 14 | 75.5 | 15 | 40 | 3 | 6000 | 14 | 3 | 25-32 | 8.5 | 5 | 14 | M8x20 | M4x8 | 0.2263 | ||
252.09 € | 1 | 4 Days | 25 | 78 | 18 | 25 | 16 | 17.5 | 95 | 30 | 50 | 4 | 10000 | 18 | 3.7 | 32-40 | 11 | 7 | 17.5 | M10x25 | M5x10 | 0.4007 | ||
343.65 € | 1 | 4 Days | 32 | 93 | 21 | 30 | 20 | 20 | 113 | 65 | 60 | 5 | 17000 | 21 | 4.5 | 40-48 | 13 | 8 | 21 | M12x30 | M6x12 | 0.7287 | ||
416.30 € | 1 | 4 Days | 38 | 124 | 28 | 40 | 25 | 26 | 151 | 130 | 80 | 6 | 25000 | 27 | 6 | 48-63 | 17 | 10 | 28 | M16x40 | M8x16 | 1.5290 |
Loading...
Item | Side Clamp | Main material | High carbon steel | Surface finish body | tempered and black oxidised |
---|---|---|---|---|---|
Component material | Tool steel | Version 1 | with rest pad | Application | blanks |
Actuation | screw | RoHS | true |
Configure
Basic Attributes
B=Width(mm)
A=Length(mm)
D(mm)
E(mm)
K(mm)
L(mm)
R(mm)
Tightening torque(Nm)
C(mm)
F(mm)
F=Retaining force(N)
G(mm)
H(mm)
J(mm)
M(mm)
N(mm)
P(mm)
S(mm)
T(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes