Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Swivel Castors

Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Swivel Castors
  • Volume Discount
Material:
Fork: stainless steel.
Tread / wheel body: thermoplastic compound, black, bolted.
Wheel bearing: Plain bearing.
Swivel bearing: Double ball ring.

Stainless steel housing and wheel body made of thermoplastic compound are suitable for working areas with high temperature differences and in the food sector.

Temperature range: -40°C to +280°C
(short term until +300°C).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77776100SS

Part Number
77776100SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.87 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Thermoplastic compound / Stainless steel Surface Blank Roller diameter D(mm) 100
Roller width B(mm) 32 Total height H(mm) 127 Center distance from middle axis to support surface A(mm) 32
R(mm) 82 Long hole width d(mm) 9 Length of mounting surface P(mm) 95
Width of mounting surface P1(mm) 80 Hole distance between long holes (P max.) M(mm) 82 Hole distance between long holes (P1 max.) M1(mm) 62
Hole distance between long holes (P min.) N(mm) 73 Hole distance between long holes (P1 min.) N1(mm) 52 N2(mm) -
Load capacity(kg) 130 Suitable Fixed Castor (Part-No.) 77778100SS Weight(kg) 0.56

This page is Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Swivel Castors, part number 77776100SS.
You can find the detail information about specifications and dimensions on part number 77776100SS.

Tech Support