Transport Castors with Plate, Plastic Wheel White - Swivel Castors with Brake

Transport Castors with Plate, Plastic Wheel White - Swivel Castors with Brake
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread / Wheel body: Plastic Polyamide, cast in one piece, screwed.
Wheel mounting: roller bearing.
Swivel bearing: double ball wreath.

For indoor and outdoor use. Largely resistant to salt, grease, acids and alkalis. No markings and very abrasion resistant.

Temperature range: -20°C to +80°C (short-term -40°C to +100°C).
From +35°C the load-bearing capacity decreases.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77722080
77722100
77722125
77722150
77722200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

17.10 €

1 Available 4 Days 8030105347491048084647656125777230800.80

19.08 €

1 Available 4 Days 10032128348491048084647656125777231000.80

22.67 €

1 Available 4 Days 125351553496.591048084647656175777231251.04

45.74 €

1 Available 4 Days 1504519048123121351101058010075300777231502.12

50.42 €

1 Available 4 Days 2005023558158121351101058010075300777232002.60

Loading...

  1. 1

Basic information

Material Polyamide (PA) / Steel Surface Zinc-plated N2(mm) -

Tech Support