Transport Castors with Plate, PU Bandage - Swivel Castors

Transport Castors with Plate, PU Bandage - Swivel Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: Prothane®, cast polyurethane 95 +/-3° Shore A.
Wheel body: aluminium, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor and outdoor use. Suitable for high loads. Non-marking and abrasion resistant. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

** No long hole, bore with Ø d.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77761080
77761100
77761125
77761150
77761160
77761200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

39.83 €

1 Available 4 Days 8020105347491048084647656120777630800.55

60.68 €

1 Available 4 Days 1004013236869**105858060--200777631001.4

72.02 €

1 Available 4 Days 125381573698.59**105858060--300777631251.6

84.31 €

1 Available 4 Days 1504018158133121351101058010075250777631502.1

84.73 €

1 Available 4 Days 1605019558138121351101058010075300777631602.38

104.42 €

1 Available 4 Days 2005023558158121351101058010075300777632002.75

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated N2(mm) -

Tech Support