Locating bushes, stainless steel for status sensor, Form A, full thread (03197-16)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03197-16-1105120
03197-16-1106160
03197-16-1108160
03197-16-1110240
03197-16-1112240
03197-16-1116300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
M
(mm)
N
(mm)
T
(mm)
Weight (ERP)
(kg)

28.52 €

1 4 Days 69254101.516.2M121.51.50.0170

30.11 €

1 4 Days 7.51225510217.1M16220.0310

30.11 €

1 4 Days 1012255103.118.1M16220.0270

33.27 €

1 4 Days 13183068417.2M242.530.0800

33.27 €

1 4 Days 151830684.818.2M242.530.0740

34.86 €

1 4 Days 202435811624.2M302.530.1300

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4305 Surface finish body Bright
Form A Form definition Full thread Item Adapter bush
Version 1 For status sensor D4(mm) 3 H5(mm) 4
SW(mm) 5 RoHS Yes PL Edelstahl No

Tech Support