Angle element, aluminium, Form B, adjustable (33227-10)

Angle element, aluminium, Form B, adjustable (33227-10)
· Mounting for positioning and clamping elements

· Compact angle adjustable (up to 90°)

· Infinite swivel

· Optimised height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33227-10-1

Part Number
33227-10-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

811.66 €

1 4 Days

Loading...

  1. 1

Basic information

Material Aluminum B=Width(mm) 60 D=diameter(mm) 24
Form B Form definition Adjustable H=Height(mm) 91.3
Item Angle element L=Length(mm) 60 L1(mm) 77.5
L2(mm) 85 PL Edelstahl No Surface finish body Hard-coated
Version 1 For quick-action clamps RoHS Yes Weight (ERP)(kg) 0.4950

This page is Angle element, aluminium, Form B, adjustable (33227-10), part number 33227-10-1.
You can find the detail information about specifications and dimensions on part number 33227-10-1.

Tech Support