TX24 / TX25 Series (TX25-50P-LT-H1E)

TX24 / TX25 Series TX25-50P-LT-H1E
  • Volume Discount

Product Details:

Manufacturer part number: TX25-50P-LT-H1E

Brand: JAPAN AVIATION ELECTRONICS(JAE)

Price: 4.22

Delivery time: 5 Days


Technical Data:

Applicable pin/contact: Male (plug)

Number Of Cores: 50

Connection direction: Angle

Specifications: Right angle through hole type

Circuit Board Mounting Height: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TX25-50P-LT-H1E

Part Number
TX25-50P-LT-H1E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connection direction Specifications Circuit Board Mounting Height
(mm)
Hook pin

4.22 €

2 Available 5 Days -Male (plug)50AngleRight angle through hole type9Available

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials S/T/U S/T/U TX
Application Board-to-Board Allowable Current(A) 1 Allowable Voltage(V) 500
Wire connection method Solder Protection function (environmentally resistant) N/A Contact Pitch(mm) 1.27
Number of Columns 2 Contact contacting part finish Gold plated nickel Contact Material Copper Alloy
Insulator material Glass-Filled PBT Positioning boss NA Hold-down NA
Contact touching point plating thickness µm 0.1 Mis-mating prevention key presence Available Special Notes No special notes

This page is TX24 / TX25 Series, part number TX25-50P-LT-H1E.
You can find the detail information about specifications and dimensions on part number TX25-50P-LT-H1E.

Variation of this product

Part Number
TX24-100R-6ST-H1E
TX24-100R-LT-H1E
TX24-30R-10ST-H1E
TX25-50P-LT-N1E
TX25-60P-12ST-H1E
TX25-60P-6ST-H1E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connection direction Specifications Circuit Board Mounting Height
(mm)
Hook pin

6.05 €

1 Available 5 Days -Female (socket)100StraightStraight through hole type10.3Available

5.88 €

1 Available 5 Days -Female (socket)100AngleRight angle through hole type9Available

3.02 €

5 Available 5 Days -Female (socket)30StraightStraight through hole type14.3Available

4.08 €

2 Available 5 Days -Male (plug)50AngleRight angle through hole type9NA

4.37 €

2 Available 5 Days -Male (plug)60StraightStraight through hole type15.2Available

4.51 €

2 Available 5 Days -Male (plug)60StraightStraight through hole type9.2Available

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360