Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0213 70 07 |
99 0217 70 07 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Total number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 20 | 0.75 | 0.75 | 0.75 mm² (max) | 6 + PE | Soldering | ||
22.35 € | 1 | Available | 3 Days | 22 - 16 | 0.34 - 1.5 | 1.5 | 1.5 mm² (max) | 3 + PE | Screws |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Cable Ø (max.)(mm) | 8 | Cable Ø (min.)(mm) | 6 | Connection angle(°) | 180 |
Number of pins | 6 + PE | Nominal current (details)(A) | 10 | Nominal voltage (details)(V) | 4000 |
Series (connectors) | 692 | Size | PG9 | Contamination level | 3 |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Ag (Silver) |
Leading contact (PE) | Yes | Reading category | III | Seal type | Screws |
Type (misc.) | Cable connector |
Configure
Basic Attributes
AWG
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Total number of pins
Connection (components)
Filter by standard shipping days
Optional Attributes