Double-level terminal block PTTBS 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209604
3209605
3209606
3209609
3209617
3210211
3210212
3211260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Pins per row Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Insulation material Industrial goods

2.15 €

100 57 Days 4Grey26 - 120.14 - 40.14 - 2.5-500-785.28-10Quick-connectPAYes

2.28 €

100 7 Days -Orange-0.14 - 2.500.14 - 2.50-500278--Pull spring--

2.15 €

100 7 Days -Grey-0.14 - 2.500.14 - 2.50-500278--Pull spring--

2.15 €

100 7 Days -Grey-0.14 - 2.500.14 - 2.50-500278--Pull spring--

2.15 €

100 7 Days 4Blue26 - 120.14 - 40.14 - 2.5-500-785.28-10Quick-connectPAYes

4.39 €

50 7 Days 4Grey26 - 120.14 - 40.14 - 2.53500-785.28-10Quick-connectPAYes

4.39 €

50 7 Days -Blue-0.14 - 2.500.14 - 2.50-500278--Pull spring--

2.37 €

100 7 Days -Grey-0.14 - 2.500.14 - 2.50-800292.6--Pull spring--

Loading...

  1. 1

Basic information

Clamp width(mm) 5.2 Nominal current(A) 22 No. of rows 2
Product size (height)(mm) 55 Flammability rating V0 Connector type (category) Dualport terminal

Tech Support