Padlocking feature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CI/E-PKZ01-XSVB

Part Number
CI/E-PKZ01-XSVB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.30 €

1 17 Days

Loading...

  1. 1

Basic information

Width(mm) 70 Model Surface mounting Height(mm) 71
Depth(mm) 32.5 With transparent cover false Suitable for emergency stop false
Material housing Plastic Degree of protection (IP) IP65 Degree of protection (NEMA) Other

This page is Padlocking feature, part number CI/E-PKZ01-XSVB.
You can find the detail information about specifications and dimensions on part number CI/E-PKZ01-XSVB.

Tech Support