Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-XL-R-GB0
Width(mm) | 0 | Height(mm) | 8 | Colour lens | Red |
---|---|---|---|---|---|
Diameter(mm) | 29.6 | Construction type | Flat | Built-in diameter(mm) | 22 |
Lens shape | Round | Labelled | true |
This page is Lens, indicator light, red, flush, STOP, part number M22-XL-R-GB0.
You can find the detail information about specifications and dimensions on part number M22-XL-R-GB0.