Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120522
Case material | Thermoplastic material | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connection | - | Connector type | Pin strip. right angle | Contact material | Copper alloy |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Industrial goods | No |
Manufacturer part # | 10120522 | Max. temperature(°C) | +105 | Min. temperature(°C) | -55 |
Nominal current(A) | 3 | Nominal current (details)(A) | 3 | No. of rows | 1 |
Pin diameter(mm) | 0.635 | Pin length (PCB)(mm) | 3.30 | Pin length (receptacle)(mm) | 4.50 |
Pin shape | Rectangular | Pins per row | 5 | Product size (height)(mm) | 5.84 |
Product size (width)(mm) | 8.31 | Product size (length)(mm) | 12.70 | Product type | Pin strip (standard) |
RoHS-compliant | Yes | Separable | Yes | Total number of pins | 5 |
Type (manufacturer type) | 10120522 |
This page is Pin Header, Angled, part number 10120522.
You can find the detail information about specifications and dimensions on part number 10120522.