Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120848
Case material | PPS | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connection | - | Connector orientation | Perpendicular (to the PCB) | Connector type | Socket strip. straight |
Contact material | Copper alloy | Contact spacing(mm) | 2.54 | Contact surface | Gold plated |
Industrial goods | No | Manufacturer part # | 10120848 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -55 | Nominal current(A) | 3 | Nominal current (details)(A) | 3 |
Nominal voltage(V) | 60 | No. of rows | 2 | Pin diameter(mm) | 0.60 |
Pin length (PCB)(mm) | 3 | Pins per row | 13 | Product size (height)(mm) | 5.08 |
Product size (width)(mm) | 10.00 | Product size (length)(mm) | 33.02 | Product type | Receptacles (precision) |
RoHS-compliant | Yes | Separable | Yes | Socket depth(mm) | 7 |
Total number of pins | 26 | Type (manufacturer type) | 10120848 |
This page is Double Row Precision Socket Board, part number 10120848.
You can find the detail information about specifications and dimensions on part number 10120848.