Bar Bush

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120700

Part Number
10120700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Compatible with (details) Connector pin strips. straight or angled
Connection (components) Print Connection - Connector orientation Perpendicular (to the PCB)
Connector type Socket strip. straight Contact material Copper alloy Contact spacing(mm) 2
Contact surface Partially gold plated Industrial goods No Manufacturer part # 10120700
Max. temperature(°C) +105 Min. temperature(°C) -55 Nominal current(A) 3
Nominal current (details)(A) 1 Nominal voltage(V) 60 No. of rows 1
Pin diameter(mm) 0.45 Pin length (PCB)(mm) 4.28 Pin shape Circular
Pins per row 20 Product size (height)(mm) 2.20 Product size (width)(mm) 7.40
Product size (length)(mm) 40 Product type Receptacles (precision) RoHS-compliant Yes
Separable No Socket depth(mm) 2.80 Total number of pins 20
Type (manufacturer type) 10120700

This page is Bar Bush, part number 10120700.
You can find the detail information about specifications and dimensions on part number 10120700.

Tech Support