Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10120876 |
10120884 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Number of pins | Pins per row | Product size (width) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | 10120876 | 16 | 8 | 17.78 | 16 | 10120876 | |
2.37 € | 1 | Available | 3 Days | 10120884 | 24 | 12 | 27.94 | 24 | 10120884 |
Loading...
Case material | PBT. UL94V-0 | Colour | Black | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connection | - | Connector orientation | Perpendicular (to the PCB) | Connector type | PCB slot. straight |
Contact material | Brass | Contact spacing(mm) | 2.54 | Contact surface | Gold plated |
Contact type | verzinnt | Current load capacity(A) | 1 | Max. load capacity(A) | 1 |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Nominal current(A) | 1 |
Nominal voltage(V AC) | 250|250 | No. of rows | 2 | Product size (height)(mm) | 10.7 |
Product size (length)(mm) | 9.4 | Product type | PCB connector | RoHS-compliant | Yes |
Test voltage(V) | 500 |