Crimp cable lug 180 ° M12 25 mm² Hole Ø: 6.8 mm Klauke 264R12 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

264R12

Part Number
264R12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Aluminium Cross section (max.)(mm²) 25
Hole Ø(mm) 6.8 Manufacturer part # 264R12 Product size (length)(mm) 30
Product type Crimp cable lug Thread size M12 Type (manufacturer type) 264R12

This page is Crimp cable lug 180 ° M12 25 mm² Hole Ø: 6.8 mm Klauke 264R12 1 pc(s), part number 264R12.
You can find the detail information about specifications and dimensions on part number 264R12.

Tech Support