Earth ground meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01126506

Part Number
P01126506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,138.67 €

1 9 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Data storage 512 Display (test equipment) LCD|Digital
Interfaces (components) USB IP rating IP53 Measuring type Ground spike
Product size (height)(mm) 250 Product size (width)(mm) 272 Product size (length)(mm) 128
Product type Earth ground meter Reading category CAT IV Reading range - voltage(V) 0 - 65
Weight(g) 3000.0 Reading range - resistance 0.12 Ω to 70 kΩ Weight, information incl. rechargeable battery

This page is Earth ground meter, part number P01126506.
You can find the detail information about specifications and dimensions on part number P01126506.

Tech Support