Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PJ75 |
PJ100 |
PJ150 |
PJ200 |
VB75 |
VB100 |
VB150 |
VB200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | L | M (mm) | N | O | P | Q | R (mm) | Mass (kg) | Compatible Vise | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.43 € | 1 | Available | 7 Days | 80 | 27 | 15 | 47 | 16.5 | 12 | 15 | M6 | 8 | 18 | 12 | 14 | 17 | 23 | 5 - 10 | 9.5 - 22.5 | 7 - 15 | 7.5 - 17 | 0.2 | EVS、EPA、ETS、ETPA75-3 | |
125.22 € | 1 | Available | 8 Days | 106 | 36 | 20 | 40 | 13 | 18 | 16 | M6 | 8 | 22 | 14 | 18 | 23 | 30 | 5 - 10 | 11 - 27 | 7.5 - 17 | 9.5 - 22.5 | 0.6 | EVS、EPA、ETS、ETPA100-4 | |
155.66 € | 1 | 9 Days | 154 | 40 | 22 | 60 | 17 | 18 | 20 | M6 | 10 | 24 | 16 | 18 | 34 | 43 | 6 - 12.5 | 12 - 30.5 | 8.5 - 20 | 9.5 - 22.5 | 1.1 | EVS、EPA150-6 | ||
186.74 € | 1 | Available | 8 Days | 207 | 40 | 24 | 80 | 23.5 | 18 | 20 | M6 | 14 | 26 | 20 | 20 | 45 | 58.5 | 7.5 - 17 | 12.5 - 33 | 10 - 25 | 10 - 25 | 1.4 | EVS、EPA200-8 | |
126.24 € | 1 | Available | 7 Days | 71 | 42 | 19 | 15.5 | 40 | 10 | 32 | 6 | 20 | 22 | 20 | 29 | - | - | 4.5 - 7.5 | 10 - 25 | - | - | 0.4 | EVS、EPA、ETS、ETPA75-3 | |
125.85 € | 1 | Available | 8 Days | 88 | 48 | 22 | 19 | 50 | 13 | 35 | 8 | 24 | 28 | 24 | 36 | - | - | 5 - 10 | 12 - 30.5 | - | - | 0.7 | EVS、EPA、ETS、ETPA100-4 | |
156.93 € | 1 | Available | 7 Days | 130 | 60 | 25 | 25 | 80 | 17 | 43 | 14 | 30 | 40 | 37 | 53 | - | - | 7.5 - 17 | 14.5 - 38 | - | - | 1.3 | EVS、EPA150-6 | |
192.39 € | 1 | 7 Days | 180 | 65 | 29 | 31 | 118 | 20 | 45 | 22 | 36 | 62 | 49 | 69 | - | - | 11 - 27 | 17 - 46 | - | - | 2.3 | EVS、EPA200-8 |
Loading...
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J
K
L
M(mm)
N
O
P
Q
R(mm)
Mass(kg)
Compatible Vise
Type
Filter by standard shipping days
Optional Attributes