Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RD38-M12-1.0
Screw Types | Meter | Nominal | M12 | Pitch(mm) | 1 |
---|---|---|---|---|---|
Tap Type | Die | Coating Y/N | N/A | Surface Treatment | Non-Coated |
Sales Operation | Single Item | Screw Type | Right Screw | Outer Diameter(mm) | 38 |
Tool Material Details | SKS2 |
This page is Die, part number RD38-M12-1.0.
You can find the detail information about specifications and dimensions on part number RD38-M12-1.0.