Cloth Adhesive Tape for Packaging Color No.384

Cloth Adhesive Tape for Packaging Color No.384
  • Volume Discount
An adhesive tape for packaging made with cost performance in mind.
[Features]
· A thin tape with strong adhesive properties, suitable for packaging goods and unsealing them with ease.
· Available in 12 bright colors, not just the standard white, making it ideal for sorting packaging by color.
· Easy to reroll and especially easy to cut, for significantly improved workability.
· Can be written on with oil-based pens, so is particularly convenient for sorting packages.
[Applications]
· Ideal for general light to medium sized packaging.
· Can be used for general packaging, such as sealing cardboard boxes, and packaging for delivery.
· Easy to shape and available in 12 color variations, making it suitable for any applications that require packaging to be sorted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R384-BK
R384-R
R384-WH
R384-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Amount Of Content

7.72 €

30 Available 13 Days BlackBlack1 Roll

7.72 €

1 Available 5 Days Red TypeRed1 Roll

7.72 €

30 Available 11 Days White TypeWhite1 Roll

7.72 €

30 Available 13 Days YellowsYellow1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 50 Length(m) 25
Thickness(mm) 0.2 Adhesiveness 19N/25mm Tensile Strength 127N/25mm
Application For Identification Packaging Stretch 9% Base Materials Special Fiber
Adhesive Synthetic Rubber Amount Of Content 1 Roll

Tech Support