Polyimide Adhesive Tape 0.06X13 10 m–0.06X25 10 m

Polyimide Adhesive Tape 0.06X13 10 m–0.06X25 10 m
[Features]
· High-level electrical insulation.
· Exhibits more advanced electrical insulation properties than fluororesin adhesive tape.
· Superior chemical resistance and dimensional stability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0393-17-98-15

Part Number
0393-17-98-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

38.13 €

2 11 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Width(mm) 13
Length(m) 10 Thickness(mm) 0.06 Color Details Brown
TGK Code 0393179815 Base Material Thickness(mm) 0.025 Release Paper NA
Heat Resistant Temperature(°C) 250 Amount Of Content 1 Roll

Tech Support