Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
18301M-46
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill) (mm) | 25.4 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Width across flat dimension | 46 | Insertion Angle (Shaft measurement when electric drill) (Inch) | 1 |
Overall length (L dimension)(mm) | 108 | Dimension H(mm) | 74 | Dimension d1(mm) | 66 |
Dimension D2(mm) | 53 | Dimension L(mm) | 38 | Mass(g) | 1400 |
This page is Impact Socket 1 "(25.4 mm) Hex Deep Socket (Thin) 18301M/18301A, part number 18301M-46.
You can find the detail information about specifications and dimensions on part number 18301M-46.