[Features] · Since the adhesive does not directly touch the heater (nichrome wire) of the heat sealer, the heater is unlikely to become dirty, and the heater and tape can be used for longer. · The adhesive compound is dyed green. · This product does not have adhesive applied to the central 20 mm of AGF100FR. [Applications] · Heat-resistant release type for crimped heat seals. · Coating of electrically heated element. [Product Specifications] · Color: Beige · Width (mm): 50 · Length (m): 10 · Thickness (mm): 0.13 · Centerless type · Adhesive strength: 3.6 N/10 mm · Tensile Strength: 152 N/10 mm · Maximum operating temperature: 200°C · JAN code: 4582221600475 · Trusco code: 794-3903 · Mass: 159 g [Material / Finish] · Base: Glass Cloth + Fluororesin (PTFE) · Adhesive: Silicone-based
(i)Remark
A cutter is required to cut this product. The thickness value refers to the part with adhesive applied.