TDS Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EC210

Part Number
EC210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

310.91 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Conductivity reading range 2000 µS - 20 mS Conductivity reading range (max.)(mS) 20
Conductivity reading range (min)(µS) 2000 Display (test equipment) Digital Product size (height)(mm) 29
Product size (width)(mm) 44 Product type Conductivity tester Reading type Conductivity|TDS
TDS reading range 1200 - 66000 pages/min TDS reading range (max.)(pages/min) 66000 TDS reading range (min.)(pages/min) 1200
Temperature reading range 0 up to 50 °C Temperature reading range (max.)(°C) 50 Temperature reading range (min.)(°C) 0

This page is TDS Meter, part number EC210.
You can find the detail information about specifications and dimensions on part number EC210.

Tech Support