Ring Ratchet Open-Ended Spanner Set, 8 Pieces with Holder

Ring Ratchet Open-Ended Spanner Set, 8 Pieces with Holder

Increases your efficiency: Fastening without interruption thanks to a finely toothed ring ratchet.

Simplifies your work: With a convenient holder for clearly arranged storage and easy withdrawal.

Increases your efficiency: Improved accessibility in confined spaces thanks to 15° jaw positioning and double hex ring ratchet.

Application: For installation and mounting work.
minently suitable for working in confined spaces.

Opening tightly fastened screws requires great force. With the leverage action from Wiha's ring ratchet open-ended spanner, the user can easily open any fastening. The jaw end is also excellently suited for tightening screws and nuts. With 15° jaw positioning, the jaw end is perfect for working in confined spaces. Similarly, when working with the ring ratchet, the user benefits from the double hex design and the fine toothing with 72 teeth, offering a short return angle and highest comfort when working in confined spaces. By simply turning around its own axis, it can be switched between right and left rotation. Made of high quality chrome vanadium steel, the ring ratchet open-end spanners are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface. The set includes the 7 most commonly used sizes from 9 to 15 mm, neatly stored in a convenient holder. The holder can be opened with a single hand to remove the appropriate size.The non-slip surface finish ensures a strong grip, even in oily or wet work situations.

Based on DIN 3113

Content:

  • 1x Ring ratchet open-end spanner 9 mm x 9 mm (44639)
  • 1x Ring ratchet open-end spanner 10 mm x 10 mm (44640)
  • 1x Ring ratchet open-end spanner 11 mm x 11 mm (44643)
  • 1x Ring ratchet open-end spanner 12 mm x 12 mm (44653)
  • 1x Ring ratchet open-end spanner 13 mm x 13 mm (44654)
  • 1x Ring ratchet open-end spanner 14 mm x 14 mm (44655)
  • 1x Ring ratchet open-end spanner 15 mm x 15 mm (44656)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45244

Part Number
45244
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.03 €

1 5 Days

Loading...

  1. 1

This page is Ring Ratchet Open-Ended Spanner Set, 8 Pieces with Holder, part number 45244.
You can find the detail information about specifications and dimensions on part number 45244.

Tech Support