Single Open-Ended Spanner Set, Insulated, 6-32mm, 21 Pieces in Case

Single Open-Ended Spanner Set, Insulated, 6-32mm, 21 Pieces in Case

Protects your material: Fully insulated tool reduces the risk of short circuits.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Standards: DIN EN IEC 60900

Content:

  • 1x Single, insulated open-end spanner (43026)
  • 1x Single, insulated open-end spanner (43027)
  • 1x Single, insulated open-end spanner (43028)
  • 1x Single, insulated open-end spanner (43029)
  • 1x Single, insulated open-end spanner (43030)
  • 1x Single, insulated open-end spanner (43031)
  • 1x Single, insulated open-end spanner (43032)
  • 1x Single, insulated open-end spanner (43033)
  • 1x Single, insulated open-end spanner (43034)
  • 1x Single, insulated open-end spanner (43035)
  • 1x Single, insulated open-end spanner (43036)
  • 1x Single, insulated open-end spanner (43037)
  • 1x Single, insulated open-end spanner (43038)
  • 1x Single, insulated open-end spanner (43039)
  • 1x Single, insulated open-end spanner (43040)
  • 1x Single, insulated open-end spanner (43041)
  • 1x Single, insulated open-end spanner (43042)
  • 1x Single, insulated open-end spanner (43043)
  • 1x Single, insulated open-end spanner (43044)
  • 1x Adjustable spanner electric Adjustable between 0-30 mm (43061)
  • 1x case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43022

Part Number
43022
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

485.80 €

1 5 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article Yes ESD article No
with battery No

This page is Single Open-Ended Spanner Set, Insulated, 6-32mm, 21 Pieces in Case, part number 43022.
You can find the detail information about specifications and dimensions on part number 43022.

Tech Support